AXIS#.EIP.TP.POSLATCH2

Description

AXIS#.EIP.TP.POSLATCH2 reads the associated axis’ second touch probe position latched on the rising edge of the touch probe 2 source.

Context

For more information on the usage of touch probes, see AKD2G EtherNet/IP Touch Probes.

Versions

Action Version Notes
Implemented 02-11-03-000

General Information

Type

Read Only

Units

N/A

Range

N/A

Default Value

N/A

Data Type

Integer

Stored in Non-Volatile Memory

No

Variants Supported

EtherNet/IP drives: AKD2G-SPI

Industrial Ethernet Information

EtherNet/IP

ID

Instance

Attribute

Name

Data Type

Access

User Mappable

7572

1

7572 (0x1d94)

AXIS1.EIP.TP.POSLATCH2

Signed32

Read Only

Yes

73108

2

7572 (0x1d94)

AXIS2.EIP.TP.POSLATCH2

Signed32

Read Only

Yes